YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW48RDT481REKHT, Double Pad, EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW48RDT481REKHT

Double Pad, EHV Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
8
UPC
781810518038
UPC 12 Digit
7818105180388

Dimensions

Dimension - B Length fraction
2-11/16 in
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Length Overall inch
29.5 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.75 in

Conductor Related

Conductor - ACSS Str Size
900 (45/7), 954 (45/7)

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads