HUBBELL
YTW48RT48REK, Single Pad Full Tension Deadend for ACSR
YTW48RT48REK, Single Pad Full Tension Deadend for ACSR

YTW48RT48REK, Single Pad Full Tension Deadend for ACSR

Brand:

Burndy

Catalog ID:

YTW48RT48REK

Single Pad Full Tension Deadend for ACSR Conductor.

Product details

General

Connector Type

Deadend

Die Index

727

Material

Aluminum

Material - Clevis

Steel

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

NEMA

Physical Attribute - Pad Orientation

15 Degree Angle

UPC

781810491133

UPC 12 Digit

7818104911333

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

648 mm

Dimension - Length Overall inch

25.50 in

Dimension - Pad Width inch

3.25 in

Conductor Related

Conductor - ACSR Str Size

954 (54/7) Cardinal kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads