HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW48RT48REKHT, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW48RT48REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH24, CARDINAL 954 (54/7) kcmil, YTW48RT48REKHTNT Aluminum Dead End Assy., BYNA49RT15HHT Terminal.

Product details

General

Application

For ACSS Conductor, Corona free operation up to 230 KV

Connector Type

Deadend

Physical Attribute - Number of Holes

4

Prefilled Oxide Inhibitor

N

UPC

781810493663

UPC 12 Digit

7818104936633

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Hole Size inch

1.25 in

Dimension - Length Overall inch

29.50 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

0.75 in

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACSS Str Size

CARDINAL 954 (54/7) kcmil

Conductor - ACSS Str Size Range

954 (54/7) kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads