HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW49R483REK, Deadend

Brand:

Burndy

Catalog ID:

YTW49R483REK

Compression Deadend.

Product details

General

Connector Type

Deadend

Feature - Barrel Style

Tapered

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810518113

UPC 12 Digit

7818105181133

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

695 mm

Dimension - Length Overall inch

27.35 in

Dimension - Pad Width inch

3.25 in

Dimension - Thread Size

1/2

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - ACSR Str Size

1033.5 (45/7) Ortolan kcmil

Conductor - ACSR Str Size Range

1033.5 (45/7) Ortolan kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1