HUBBELL
YTW49RT483REKHTNT, Single Pad, EHV Deadend for ACSS
YTW49RT483REKHTNT, Single Pad, EHV Deadend for ACSS

YTW49RT483REKHTNT, Single Pad, EHV Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW49RT483REKHTNT

Single Pad, EHV Full Tension Deadend for ACSS Conductor.

Product details

General

Connector Type

Deadend

UPC

781810560259

UPC 12 Digit

7818105602599

Dimensions

Dimension - Length Overall inch

28.8 in

Conductor Related

Conductor - ACSS Str Size

1033.5 (45/7), 1113 (45/7)

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads