HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW52RD56REKHT, Deadend

Brand:

Burndy

Catalog ID:

YTW52RD56REKHT

Compression Deadend.

Product details

General

Connector Type

Deadend

Feature - Barrel Style

Tapered

Material

Aluminum

Physical Attribute - Number of Holes

8

UPC

781810518410

UPC 12 Digit

7818105184100

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

35.55 in

Dimension - Pad Width inch

4.00 in

Dimension - Thread Size

1/2

Dimension - Width inch

1.00 in

Conductor Related

Conductor - ACSS Str Size

1272 (54/19) kcmil;1351.5 (42/7) kcmil;1351.5 (45/7) kcmil;1351.5 (48/7) kcmil;1351.5 (54/19) kcmil

Conductor - ACSS Str Size Range

1272 (54/19) kcmil-1351.5 (54/19) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1