HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW52RT50REKHT, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW52RT50REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH9, FINCH 1113 (54/19) kcmil, YTW52RT50REKHTNT Aluminum Dead End Assy., BYNA52RT15HHT Terminal.

Product details

General

Application

For ACSS Conductor, Corona free operation up to 230 KV

Connector Type

Deadend

Physical Attribute - Number of Holes

4

Prefilled Oxide Inhibitor

N

UPC

781810496312

UPC 12 Digit

7818104963122

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Hole Size inch

1.25 in

Dimension - Length Overall inch

35.55 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

1.00 in

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACSS Str Size

FINCH 1113 (54/19) kcmil

Conductor - ACSS Str Size Range

1113 (54/19) kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1