HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW52RT521REK, Single Pad EHV Full Tension Deadend for ACSR

Brand:

Burndy

Catalog ID:

YTW52RT521REK

Single Pad, EHV Full Tension Deadend for ACSR Conductor.

Product details

General

Connector Type

Deadend

Die Index

728

Feature - Barrel Style

Tapered

Material

Aluminum

Material - Clevis

Steel

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

NEMA

Physical Attribute - Pad Orientation

15 Degree Angle

UPC

781810518540

UPC 12 Digit

7818105185400

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

801 mm

Dimension - Length Overall inch

31.55 in

Dimension - Pad Width inch

4.00 in

Conductor Related

Conductor - ACSR Str Size

1351.5 (45/7) Dipper kcmil;1192.5 (45/7) Bunting kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1