HUBBELL
YTW52RT56REKHTNT, Single Pad, EHV Full Tension Deadend for ACSS
YTW52RT56REKHTNT, Single Pad, EHV Full Tension Deadend for ACSS

YTW52RT56REKHTNT, Single Pad, EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW52RT56REKHTNT

Single Pad, EHV Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type

Deadend

UPC

781810529744

UPC 12 Digit

7818105297444

Dimensions

Dimension - Length Overall inch

35.55 in

Conductor Related

Conductor - ACSS Str Size

1272 (54/19), 1351.5 (54/19)

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1