HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW549R549REK, Single Pad Full Tension Deadend for ACSR

Brand:

Burndy

Catalog ID:

YTW549R549REK

Single Pad Full Tension Deadend for ACSR Conductor.

Product details

General

Connector Type

Deadend

UPC

781810499689

UPC 12 Digit

7818104996899

Dimensions

Dimension - B Length inch

2.69 in

Dimension - L Length Overall mm

801 mm

Dimension - Length Overall inch

31.55 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - ACSR Str Size

1590 (45/7) Lapwing kcmil

Conductor - ACSR Str Size Range

1590 (45/7) Lapwing kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1