HUBBELL
YTW32RD34REK
YTW32RD34REK

YTW56RDT590REKHT, Double Pad EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW56RDT590REKHT

Double Pad, EHV Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type

Deadend

UPC

781810511244

UPC 12 Digit

7818105112444

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Hole Size inch

1.25 in

Dimension - L Length Overall mm

914 mm

Dimension - Length Overall inch

35.99 in

Dimension - Pad Width inch

4 in

Dimension - Width inch

1 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - ACSS Str Size

1590 (54/19) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1