HUBBELL
YTW56RT590REKHTNT, Single Pad EHV Full Tension Deadend for ACSS
YTW56RT590REKHTNT, Single Pad EHV Full Tension Deadend for ACSS

YTW56RT590REKHTNT, Single Pad EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW56RT590REKHTNT

Single Pad, EHV Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type

Deadend

UPC

781810509913

UPC 12 Digit

7818105099133

Dimensions

Dimension - Length Overall inch

31.77 in

Conductor Related

Conductor - ACSS Str Size

1590 (54/19)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads