HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW58RT58REKHT, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW58RT58REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH9, CHUKAR 1780 (84/19) kcmil, YTW58RT58REKHTNT Aluminum Dead End Assy., BYNA58RT15HHT Terminal.

Product details

General

Application

For 250 Deg C. rated ACSS transmission lines, Corona free operation up to 230 KV

Connector Type

Deadend

Physical Attribute - Number of Holes

4

Prefilled Oxide Inhibitor

N

UPC

781810487761

UPC 12 Digit

7818104877611

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Hole Size inch

1.25 in

Dimension - Length Overall inch

36.99 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

1.00 in

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACSS Str Size

CHUKAR 1780 (84/19) kcmil

Conductor - ACSS Str Size Range

1780 (84/19) kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1