HUBBELL
HUS_ID_A041242NT_Front_PRODIMAGE
HUS_ID_A041242NT_Front_PRODIMAGE
HUS_ID_A041242NT_Iso_PRODIMAGE

Compression Deadend, Uni-Grip®(One Die), Full Tension

Brand:

FARGO

Catalog ID:

A041242NT

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel eye, prefilled 15° jumper terminals, mounting hardware and core gripping unit.

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel eye, prefilled 15° jumper terminals, mounting hardware and core gripping unit.

  • For use with 795.0 kcmil 45/7 ACSR code name Tern
  • Full tension Deadend assembly
  • Outside Diameter is 1.063 inches
  • Double Tongue
  • Steel eye factory compressed in Horizontal orientation
  • One Die Compression with die size 12CD
  • Material: Body - seamless extruded aluminum alloy tube, Eye - galvanized forged steel, Terminals - seamless extruded aluminum alloy tube, Hardware - aluminum alloy.
  • Aluminum deadend body and jumper terminals are prefilled with joint compound
  • Uni-Grip Deadends and Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminals and mounting hardware included as standard. To omit both jumper terminals, add suffix "NT" to catalog number. Example: A0112451NT.
  • To omit both jumper terminals and deadend tongues, add suffix "NPNT" to the catalog number. Example: A0112451NPNT.
  • For XL repair deadend, add suffix "XL" and repair cutoff length in inches. Example: A0112451XL24.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

A041242NT

Compression Method

Uni-Grip (single die system)

Die Size

12CD

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Eye

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Eye

Style

Uni-Grip, Double Tongue, Horizontal Eye

Tension Range

0 lb

Terminal Option

No

Type

Compression

UPC

096359598107

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Outside

1.063 in

Diameter - Pad Bolt

0 in

Length - Pin

0 in

Length Before Compression

17.2 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

ACSR-Tern-795-45/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Resources and downloads