HUBBELL
HPS_ID_A041245_PRODIMAGE
* Representative image
HPS_ID_A041245_PRODIMAGE

Compression Deadend

Brand:

FARGO

Catalog ID:

A041249

Compression Deadend, Uni-Grip, Double Tongue, Horizontal Eye, for ACSR 954 kcmil 36/1, With Terminals

  • For use with ACSR code name Catbird
  • Full tension Deadend assembly
  • Steel eye factory compressed in Horizontal orientation
  • Prefilled with joint compound
  • Uni-Grip Deadends & Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminal & Mounting Hardware included

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Compression Method

Uni-Grip (single die system)

Die Size

12CD

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Eye

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Terminal

Seamless Extruded Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Eye

Style

Uni-Grip, Double Tongue, Horizontal Eye

Tension Range

0 lb

Type

Compression

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Outside

1.131 in

Diameter - Pad Bolt

0 in

Length - Pin

0 in

Length Before Compression

17.2 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Clamping Range

0- 0

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Resources and downloads