text.skipToContent text.skipToNavigation

Compression Deadend

by FARGO 

Catalog ID: TDA0918

Compression Deadend, Tower Guy, Adjustable, for Alumoweld(R), Dia. Range 0.486 - 0.509

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Single Die
Die Size B509
Material Aluminum; Steel
Material - Compression Sleeve Aluminum Alloy
Material - Hex Nut Galvanized Steel Hex And Heavy Hex Type
Material - Retaining Yoke Aluminum Alloy
Material - Spacer Bar Aluminum Alloy
Material - Thrust Washer Galvanized Steel
Number of Pad Holes 0
Press Minimum 100 to
Product Category Guy Wire
Style Tower Guy, Adjustable
Tension Range 0 lb
Type Compression
U-Bolts Galvanized Steel

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Assembly Rating (Ultimate) 27190 lb
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Pad Bolt 0 in
Length - Pin 0 in
Nominal Guy Wire Size 0.486-0.509 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Weight 6.000 lb

Conductor Related

Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Guy Wire Type Alumoweld®
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Resources/Downloads