HUBBELL
Image of SW7187LBI Deadend, Aluminum Wedge, Service Entrance / Drop Installation
* Representative image
Image of SW7187LBI Deadend, Aluminum Wedge, Service Entrance / Drop Installation
play

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

Brand:

FARGO

Catalog ID:

SW7187LBI

Aluminum Wedge For Service Entrance and Drop Installations, Corrosion Resistant, Rigid SS Bail, #4 - 1/0 ACSR/AAAC, #2 sol. - 2/0 str. AAC, Dia. Range .248 - .414

For deadending and stress relief of service entrance/drop installations.

Rigid SS Bail with locking mechanism which prevents bail from disengaging during installation, Anti-Corrosion Coating

Product details

General

Bail Option

Rigid SS

Catalog Number

SW7187LBI

Color Code

Blue

Material

Aluminum Alloy

UPC

096359630333

Dimensions

Dimensions

12.300 in x 2.500 in x 1.300 in

Height

1.3 in

Length

12.3 in

Weight

0.272 lb

Width

2.5 in

Conductor Related

Conductor Diameter - Maximum

0.414

Conductor Diameter - Minimum

0.248

Conductor Diameter Range

0.248 - 0.414

Conductor Type

  • AAC
  • ACSR
  • AAAC

Logistics

Carton Quantity

50

Pallet Quantity

3000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Service Wedge Installation