HUBBELL
Image of SW7195FL Deadend, Aluminum Wedge, Service Entrance / Drop Installation
* Representative image
Image of SW7195FL Deadend, Aluminum Wedge, Service Entrance / Drop Installation
play

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

Brand:

FARGO

Catalog ID:

SW7195FL

Aluminum Wedge For Service Entrance and Drop Installations, Flexible Bail, #6 - #2 ACSR/AAAC, #6 sol. - #1 str. AAC, Dia. Range .184 - .332

For deadending and stress relief of service entrance/drop installations.

Flexible Bail for use with hooks and small eyes

Product details

General

Bail Option

Flexible

Catalog Number

SW7195FL

Color Code

Orange

Material

Aluminum Alloy

UPC

096359526537

Dimensions

Dimensions

16.100 in x 5.100 in x 1.100 in

Height

1.1 in

Length

16.1 in

Weight

0.184 lb

Width

5.1 in

Conductor Related

Conductor Diameter - Maximum

0.332

Conductor Diameter - Minimum

0.184

Conductor Diameter Range

0.184 - 0.332

Conductor Type

  • AAC
  • ACSR
  • AAAC

Logistics

Carton Quantity

100

Pallet Quantity

6000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Service Wedge Installation