HUBBELL
HPS_ID_FHCC3012_PRODIMAGE
HPS_ID_FHCC3012_PRODIMAGE

Hot Line Link, Clevis Clevis

Brand:

ANDERSON

Catalog ID:

FHCC30L

Hot Line Clevis Clevises are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Clevis Clevises are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Clevis Clevis: 0.938" x 2.375" Opening x 0.750" Thick
  • Clevis: 0.813" Opening x 0.625" Pin
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-12" Maximum-144" with .500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable

Product details

General

Catalog Number

FHCC30L

Coupling Orientation

Straight

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads