HPS_ID_HOEB50L_PRODIMAGE
HPS_ID_HOEB50L_PRODIMAGE

Hot Line Link, Oval-Eye Ball

Brand:

ANDERSON

Catalog ID:

HOEB50L

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

  • Hot Line Link, Oval-Eye Ball: 0.630" Thick. With 0.690" Dia. Hole
  • UTS 30,000 lb
  • For use with ANSI class 52-3 & 52-5 insulators
  • Material: Body-Galvanized steel
  • Available Range of Lengths: Minimum-11" Maximum-24" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable. Example: HOEB3012D5 for 12.500" length

Product details

General

Extension Link Type
Oval-Eye Ball
Material
Steel
Number of Bolt Holes
0
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in