HUBBELL
HPS_ID_HCC_PRODIMAGE
* Representative image
HPS_ID_HCC_PRODIMAGE

Hot Line Link, Clevis Clevis

Brand:

ANDERSON

Catalog ID:

HCC30

A hot line clevis clevis is used to connect associated hardware within an insulator string. Shoulders are provided to accommodate hot line tools. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

A hot line clevis clevis is used to connect associated hardware within an insulator string. Shoulders are provided to accommodate hot line tools. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

  • "Material: Body-Galvanized Ductile iron, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Catalog Number

HCC30

Coupling Orientation

Straight

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

HCC Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359315513

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

10 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

3.332 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

480

Resources and downloads