HUBBELL
HPS_PPHID_836274_PRODIMAGE
HPS_PPHID_836274_PRODIMAGE

Clevis Eye, Long

Brand:

ANDERSON

Catalog ID:

CEEL093065

Clevis eyes are used to connect clevis tongue insulators to various associated hardware and maintain conductor spacing in deadend assemblies. Material: body - galvanized ductile iron, hardware - galvanized steel, cotter pin - stainless steel.

Clevis eyes are used to connect clevis tongue insulators to various associated hardware and maintain conductor spacing in deadend assemblies. Material: body - galvanized ductile iron, hardware - galvanized steel, cotter pin - stainless steel.

"BNK" suffix if added replaces clevis pin & cotter pin with bolt, nut & cotter pin

Product details

General

Catalog Number

CEEL093065

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

CEEL Series

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Type

Extension Links

UPC

096359298540

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

9.375 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

5.88 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

256

Resources and downloads