HUBBELL
Image of ES807819L Extension Strap
Image of ES807819L Extension Strap

Extension Strap

Brand:

ANDERSON

Catalog ID:

ES807819L

Extension straps are used to attach associated hardware and maintain proper tower clearance within a transmisson assembly. Because extension straps may be furnished in a variety of lengths, widths, thicknesses, as well as hole spacings, please contact factory for dimensional variations and different ultimate strengths. Material: Body - galvanized steel.

Extension straps are used to attach associated hardware and maintain proper tower clearance within a transmisson assembly. Because extension straps may be furnished in a variety of lengths, widths, thicknesses, as well as hole spacings, please contact factory for dimensional variations and different ultimate strengths. Material: Body - galvanized steel.

  • "Material: Galvanized Steel
  • To specify catalog number, replace “L” with required length in inches. Example: ES80781936 for 80K strap 36” between hole centers"

Product details

General

Catalog Number

ES807819L

Material

Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

80000 lb

Strength Rating - Ultimate Body

0 lb

Type

Extension Links

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads