HPS_ID_TB112JJ12BNKLN__PRODIMAGE
HPS_ID_TB112JJ12BNKLN__PRODIMAGE

Turnbuckle

Brand:

ANDERSON

Catalog ID:

TB112JJ18

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 1-1/2", Jaw-Jaw, Forged Steel, Diameter = 1.5", Take Up = 18.00" and Ult. Strength = 107,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x 1.5 x 4000 / 12) = 160 ft-lb"

Product details

General

Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Number of Bolt Holes
0
Series
TYPE JJ
Strength Rating - Ultimate
107000 lb
Strength Rating - Ultimate Body
0 lb
With Jam Nuts
No

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Take Up
18 in
Weight
36.75 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in