HUBBELL
HPS_ID_TB34EE12_PRODIMAGE
HPS_ID_TB34EE12_PRODIMAGE

Turnbuckle

Brand:

ANDERSON

Catalog ID:

TB34EE18LN

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 3/4", Eye-Eye, Forged Steel, Diameter = .75", Take Up = 18.00" and Ult. Strength = 26,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 3/4" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x .75 x 4000 / 12) = 80 ft-lb"

Product details

General

Catalog Number

TB34EE18LN

Material

Steel

Number of Bolt Holes

0

Series

TYPE EE

Strength Rating - Ultimate

26000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359697602

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Take Up

18 in

Weight

7.35 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

120

Resources and downloads