Formed Wire Deadend for Alumoweld® Strand 25M

Brand:

FARGO

Catalog ID:

AWDE4130

Formed Wire Deadend for 25M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 25,000lb (111.2kN) maximum RBS

Product details

General

Application
Deadend for Alumoweld® Guy Strand
Color Code
Red
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Clad Steel
Product Category
Guy Wire
Type
Formed Wire
UPC
096359395614

Dimensions

Length
43 in
Nominal Guy Wire Size
25M Alumoweld®
Weight
3.1 lb

Conductor Related

Conductor Diameter - Maximum
0.535 in
Conductor Diameter - Minimum
0.516 in
Conductor Diameter Range
0.516 - 0.535
Conductor Type
Alumoweld®
Guy Wire Type
Alumoweld®

Logistics

Carton Quantity
50
Pallet Quantity
300