HUBBELL
Formed Wire Deadend for Bezinal® Guy Strand 1/2"
Formed Wire Deadend for Bezinal® Guy Strand 1/2"

Formed Wire Deadend for Bezinal® Guy Strand 1/2"

Brand:

FARGO

Catalog ID:

BDE9115

Formed Wire Deadend for 1/2" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 26,900lb (119.7kN) maximum RBS

Product details

General

Application

Deadend for Bezinal® Guy Strand

Catalog Number

BDE9115

Color Code

Blue

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359624646

Dimensions

Length

49 in

Nominal Guy Wire Size

1/2" Bezinal®

Weight

3.703 lb

Conductor Related

Conductor Diameter - Maximum

0.515 in

Conductor Diameter - Minimum

0.475 in

Conductor Diameter Range

0.475 - 0.515

Conductor Type

Bezinal® and other common Zinc-Aluminum coated strand

Guy Wire Type

Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity

20

Resources and downloads