HUBBELL
Formed Wire Deadend for Bezinal® Guy Strand 1/4"
Formed Wire Deadend for Bezinal® Guy Strand 1/4"

Formed Wire Deadend for Bezinal® Guy Strand 1/4"

Brand:

FARGO

Catalog ID:

BDE9104

Formed Wire Deadend for 1/4" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 6,650lb (29.6kN) maximum RBS

Product details

General

Application

Deadend for Bezinal® Guy Strand

Catalog Number

BDE9104

Color Code

Yellow

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359506119

Dimensions

Length

25 in

Nominal Guy Wire Size

1/4" Bezinal®

Weight

0.48 lb

Conductor Related

Conductor Diameter - Maximum

0.259 in

Conductor Diameter - Minimum

0.231 in

Conductor Diameter Range

0.231 - 0.259

Conductor Type

Bezinal® and other common Zinc-Aluminum coated strand

Guy Wire Type

Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads