HUBBELL
Formed Wire Deadend for Bezinal® Guy Strand 5/16"
Formed Wire Deadend for Bezinal® Guy Strand 5/16"

Formed Wire Deadend for Bezinal® Guy Strand 5/16"

Brand:

FARGO

Catalog ID:

BDE9106

Formed Wire Deadend for 5/16" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 11,200lb (49.8kN) maximum RBS

Product details

General

Application

Deadend for Bezinal® Guy Strand

Catalog Number

BDE9106

Color Code

Black

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359506126

Dimensions

Length

31 in

Nominal Guy Wire Size

5/16" Bezinal®

Weight

0.82 lb

Conductor Related

Conductor Diameter - Maximum

0.336 in

Conductor Diameter - Minimum

0.292 in

Conductor Diameter Range

0.292 - 0.336

Conductor Type

Bezinal® and other common Zinc-Aluminum coated strand

Guy Wire Type

Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity

50

Resources and downloads