Formed Wire Deadend for Bezinal® Guy Strand 7/32"

Brand:

FARGO

Catalog ID:

BDE9103

Formed Wire Deadend for 7/32" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 5,400lb (24.0kN) maximum RBS

Product details

General

Application
Deadend for Bezinal® Guy Strand
Color Code
Green
Material
Zinc-Aluminum Coated Steel
Product Category
Guy Wire
Type
Formed Wire
UPC
096359582199

Dimensions

Length
24 in
Nominal Guy Wire Size
7/32" Bezinal®
Weight
0.38 lb

Conductor Related

Conductor Diameter - Maximum
0.23 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.230
Conductor Type
Bezinal® and other common Zinc-Aluminum coated strand
Guy Wire Type
Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity
50