HUBBELL
PPHID-23999
* Representative image
PPHID-23999

Formed Wire Distribution Grip Deadend 1/0

Brand:

FARGO

Catalog ID:

DGFW4544

Formed Wire Distribution Grip Deadend for 1/0 ACSR, AAC, AAAC, Compacted ACSR and AWAC® (1/0 6/1, #1 5/2)

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

Product details

General

Application

Deadend for Distribution Feeder

Catalog Number

DGFW4544

Color Code

Yellow

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359451662

Dimensions

Length

26.4 in

Weight

0.544 lb

Conductor Related

Conductor Diameter - Maximum

0.409

Conductor Diameter - Minimum

0.365

Conductor Diameter Range

0.365 - 0.409

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads