Formed Wire Distribution Grip Deadend #6

Brand:

FARGO

Catalog ID:

DGFW4554

Formed Wire Distribution Grip Deadend for #6 ACSR, AAC, AAAC, Compacted ACSR and AWAC®

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

Product details

General

Application
Deadend for Distribution Feeder
Color Code
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Clad Steel
Product Category
Overhead
Type
Formed Wire
UPC
096359451716

Dimensions

Length
16 in
Weight
0.134 lb

Conductor Related

Conductor Diameter - Maximum
0.203
Conductor Diameter - Minimum
0.182
Conductor Diameter Range
0.182 - 0.203
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Carton Quantity
100
Pallet Quantity
2800