HUBBELL
Formed Wire Deadend for Guy Strand 1/2"
Formed Wire Deadend for Guy Strand 1/2"

Formed Wire Deadend for Guy Strand 1/2"

Brand:

FARGO

Catalog ID:

FWDE2115

Formed Wire Deadend for 1/2" Guy Strand

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

For HSS, EHS, Common Siemens-Martin; Utilities and Bell System Strand grades; Zinc plated (B-coat) EHS steel construction; 26900lb (119.7KN) maximum RBS

Product details

General

Application

Deadend for Guy Strand

Catalog Number

FWDE2115

Color Code

Blue

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359379232

Dimensions

Dimensions

49.000 in x 0.724 in x 3.823 in

Height

3.823 in

Length

49 in

Nominal Guy Wire Size

1/2" 7 Strand

Weight

3.35 lb

Width

0.724 in

Conductor Related

Conductor Diameter - Maximum

0.515 in

Conductor Diameter - Minimum

0.475 in

Conductor Diameter Range

0.475 - 0.515

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

20

Pallet Quantity

360

Resources and downloads

Specifications

Videos

play
HPS Formed Wire Dead End Install