HUBBELL
Image of SGFW4507 Formed Wire Service Grip Deadend 2/0
Image of SGFW4507 Formed Wire Service Grip Deadend 2/0

Formed Wire Service Grip Deadend 2/0

Brand:

FARGO

Catalog ID:

SGFW4507

Formed Wire Service Grip Deadend for 2/0 ACSR, AAC and AAAC

For deadend applications of neutral messengers used in making service drops. Fargo SGFW series formed wire deadends are designed for use on self supporting cables (ACSR, AAC, AAAC).

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

Product details

General

Application

Deadend for Neutral Messenger

Catalog Number

SGFW4507

Color Code

Blue

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359403913

Dimensions

Length

21 in

Weight

0.333 lb

Conductor Related

Conductor Diameter - Maximum

0.45

Conductor Diameter - Minimum

0.401

Conductor Diameter Range

0.401 - 0.45

Conductor Type

ACSR, AAC and AAAC

Logistics

Carton Quantity

100

Pallet Quantity

2800

Resources and downloads