Formed Wire Line Splice for Guy Strand 1/2"

Brand:

FARGO

Catalog ID:

FWLS2109

Formed Wire Line Splice for 1/2" Guy Strand

For repairing damaged or severed guy wire or messenger cable. Fargo FWLS series formed wire are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities, and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 26,900lb (119.7kN) maximum RBS

Product details

General

Application
Line Splice for Guy Strand
Color Code
Blue
Material
Galvanized Steel
Product Category
Splices
Type
Formed Wire
UPC
096359576549

Dimensions

Length
63 in
Nominal Guy Wire Size
1/2" 7 Strand
Weight
4.9 lb

Conductor Related

Conductor Diameter - Maximum
0.515 in
Conductor Diameter - Minimum
0.475 in
Conductor Diameter Range
0.475 - 0.515
Conductor Type
Galvanized Steel
Guy Wire Type
Galvanized Steel

Logistics

Carton Quantity
10
Pallet Quantity
420

Resources and downloads