Formed Wire Line Splice for Guy Strand 9/32"

Brand:

FARGO

Catalog ID:

FWLS2105

Formed Wire Line Splice for 9/32" Guy Strand

For repairing damaged or severed guy wire or messenger cable. Fargo FWLS series formed wire are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities, and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 8,950lb (39.8kN) maximum RBS

Product details

General

Application
Line Splice for Guy Strand
Color Code
Blue
Material
Galvanized Steel
Product Category
Splices
Type
Formed Wire
UPC
096359576501

Dimensions

Length
38 in
Nominal Guy Wire Size
9/32" 7 Strand
Weight
0.73 lb

Conductor Related

Conductor Diameter - Maximum
0.291
Conductor Diameter - Minimum
0.26
Conductor Diameter Range
0.26 - 0.291
Conductor Type
Galvanized Steel
Guy Wire Type
Galvanized Steel

Logistics

Carton Quantity
50

Resources and downloads