HUBBELL
Image of GJ8548 Tie, Cable Riser
* Representative image
Image of GJ8548 Tie, Cable Riser

Tie, Cable Riser

Brand:

FARGO

Catalog ID:

GJ8548

Side Opening PVC Riser Tie with Aluminum Mounting Bracket

Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.

3/8" diameter PVC provides uniform holding power.

Product details

General

Catalog Number

GJ8548

Color Code

Orange

EU RoHS Indicator

No

Material

Composite

Material - Cover and Body

Rigid Black PVC

Product Category

Spacers

UPC

096359311027

Dimensions

Length

14 in

Weight

0.363 lb

Conductor Related

Conductor Diameter - Maximum

0.92

Conductor Diameter - Minimum

0.72

Conductor Diameter (Covered) - Maximum

0.919 in

Conductor Diameter (Covered) - Minimum

0.718 in

Conductor Diameter (Covered) Range

0.919-0.718

Conductor Diameter Range

0.72 - 0.92

Conductor Type

Covered

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Pallet Quantity

600

Resources and downloads

Specifications