HUBBELL
Image of GJ8608 Tie, Cable Riser
* Representative image
Image of GJ8608 Tie, Cable Riser

Tie, Cable Riser

Brand:

FARGO

Catalog ID:

GJ8608

Side Opening PVC Riser Tie with Aluminum Mounting Bracket

Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.

3/8" diameter PVC provides uniform holding power.

Product details

General

Catalog Number

GJ8608

Color Code

Black

EU RoHS Indicator

No

Material

Composite

Material - Cover and Body

Rigid Black PVC

Product Category

Spacers

UPC

096359311195

Dimensions

Length

17 in

Weight

0.588 lb

Conductor Related

Conductor Diameter - Maximum

3.1

Conductor Diameter - Minimum

2.5

Conductor Diameter (Covered) - Maximum

3.1 in

Conductor Diameter (Covered) - Minimum

2.5 in

Conductor Diameter (Covered) Range

3.1-2.5

Conductor Diameter Range

2.5 - 3.1

Conductor Type

Covered

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

300

Resources and downloads

Specifications