HUBBELL
Image of GJ815FC Tie, Double Arm
* Representative image
Image of GJ815FC Tie, Double Arm

Tie, Double Arm

Brand:

FARGO

Catalog ID:

GJ815FC

Composite Double Pin Tie

Fargo Formed Wire Composite Double Pin Ties are designed for use at intersections or slight angles where space or double arm construction does not permit use of the straight tie. Secures the conductor in position to the insulator for through or continuous run applications.

Semi-Conductive tie provides uniform electrical field around attachment point.

Product details

General

Catalog Number

GJ815FC

Color Code

Red

EU RoHS Indicator

No

Insulator Throat Neck Type

F Neck

Material

Composite

Material - Cover and Body

Semi-Conductive covering over Rigid Black PVC

Product Category

Ties

UPC

096359310952

Dimensions

Insulator Throat Diameter - Maximum

3.38 in

Insulator Throat Diameter - Minimum

2.75 in

Insulator Throat Diameter Range

2.75 - 3.38

Length

13.25 in

Weight

0.421 lb

Conductor Related

Conductor Diameter - Maximum

1.125

Conductor Diameter - Minimum

0.92

Conductor Diameter (Covered) - Maximum

1.125 in

Conductor Diameter (Covered) - Minimum

0.92 in

Conductor Diameter (Covered) Range

1.125-0.92

Conductor Diameter Range

0.92 - 1.125

Conductor Type

Covered

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

100

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings