HUBBELL
Image of LLDU4162AS Formed Wire Double Side Tie, C & F Neck Insulator
Image of LLDU4162AS Formed Wire Double Side Tie, C & F Neck Insulator
play

Formed Wire Double Side Tie, C & F Neck Insulator

Brand:

FARGO

Catalog ID:

LLDU4162AS

C & F Neck Insulator Double Side Tie for 556.5 and 636 ACSR- 636 and 700 AAC

Double Side Ties are used on double arm construction in applications where the conductor is aligned to sit in the side groove of interchangeable headstyle insulators. This type of tie is typically for use in applications where the line angles are larger than double support ties. Fargo LLDU series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR & AWAC®.

  • For securing the conductor in the side groove of insulators on line angles between (0°) zero degrees and (80°) eighty degrees with no more than a (40°) forty degree angle at each insulator.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application

Double Side Tie

Catalog Number

LLDU4162AS

Color Code

Blue

EU RoHS Indicator

No

Insulator Throat Neck Type

C & F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452744

Dimensions

Length

22 in

Weight

.840 lb

Conductor Related

Conductor Diameter - Maximum

0.968

Conductor Diameter - Minimum

0.859

Conductor Diameter Range

0.859 - 0.968

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Double Side Tie Installation