HPS_ID_LLDU_PRODIMAGE
HPS_ID_LLDU_PRODIMAGE
play

Formed Wire Double Side Tie, C & F Neck Insulator

Brand:

FARGO

Catalog ID:

LLDU4164AS

C & F Neck Insulator Double Side Tie for 796, 954 and 1033.5 ACSR; 954, 1033.5 and 1113 AAC

Double Side Ties are used on double arm construction in applications where the conductor is aligned to sit in the side groove of interchangeable headstyle insulators. This type of tie is typically for use in applications where the line angles are larger than double support ties. Fargo LLDU series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR & AWAC®.

  • For securing the conductor in the side groove of insulators on line angles between (0°) zero degrees and (80°) eighty degrees with no more than a (40°) forty degree angle at each insulator.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application
Double Side Tie
Color Code
Yellow
Insulator Throat Neck Type
C & F Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359497578

Dimensions

Length
24 in
Weight
.880 lb

Conductor Related

Conductor Diameter - Maximum
1.24
Conductor Diameter - Minimum
1.097
Conductor Diameter Range
1.097 - 1.24
Conductor Type
ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity
50
Pallet Quantity
800

Resources and downloads

Videos

play
Hubbell Power Systems Double Side Tie Installation (VI05009E)