HPS_ID_LDID_PRODIMAGE
HPS_ID_LDID_PRODIMAGE
play

Formed Wire Double Top Tie, C & F Neck Insulator

Brand:

FARGO

Catalog ID:

LDID0010

C & F Neck Insulator Double Top Tie for 1/0 ACSR, 1/0 AAC and 1/0 AAAC

Double Support Ties are used in applications where the conductor is aligned to sit in the top groove of the insulator. Fargo LDID series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC & AWAC®.

  • For securing the conductor in the top groove of the insulator on line angles less than 10 degrees with the insulator in a vertical orientation.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application
Double Top Tie
Color Code
Yellow
EU RoHS Indicator
No
Insulator Throat Neck Type
C & F Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359452645

Dimensions

Length
14 in
Weight
.320 lb

Conductor Related

Conductor Diameter - Maximum
0.405
Conductor Diameter - Minimum
0.358
Conductor Diameter Range
0.358 - 0.405
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity
50
Pallet Quantity
600

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Double Support Tie Installation (VI05010E)