text.skipToContent text.skipToNavigation

Formed Wire Double Top Tie, C & F Neck Insulator

by FARGO 

Catalog ID: LDID0040

C & F Neck Insulator Double Top Tie for 4/0 ACSR, 4/0 and 266.8 AAC and 4/0 AAAC

  • For securing the conductor in the top groove of the insulator on line angles less than 10 degrees with the insulator in a vertical orientation.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product Details

General

Application Double Top Tie
Color Code Black-Yellow / Red
EU RoHS Indicator No
Insulator Throat Neck Type C & F Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359452652

Dimensions

Length 17.0 in
Weight .460 lb

Conductor Related

Conductor Diameter - Maximum 0.588 in
Conductor Diameter - Minimum 0.521 in
Conductor Diameter Range 0.521 - 0.588
Conductor Type ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Pallet Quantity 800

Resources/Downloads