HUBBELL
Image of LDID0556 Formed Wire Double Top Tie, C & F Neck Insulator
Image of LDID0556 Formed Wire Double Top Tie, C & F Neck Insulator
play

Formed Wire Double Top Tie, C & F Neck Insulator

Brand:

FARGO

Catalog ID:

LDID0556

C & F Neck Insulator Double Top Tie for 477, 556.5 and 636 ACSR- 636 and 700 AAC

Double Support Ties are used in applications where the conductor is aligned to sit in the top groove of the insulator. Fargo LDID series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC & AWAC®.

  • For securing the conductor in the top groove of the insulator on line angles less than 10 degrees with the insulator in a vertical orientation.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application

Double Top Tie

Catalog Number

LDID0556

Color Code

Blue

EU RoHS Indicator

No

Insulator Throat Neck Type

C & F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452683

Dimensions

Length

21 in

Weight

.600 lb

Conductor Related

Conductor Diameter - Maximum

0.968

Conductor Diameter - Minimum

0.859

Conductor Diameter Range

0.859 - 0.968

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

800

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Double Support Tie Installation