HUBBELL
Image of LLAF4563AS Formed Wire Side Tie, F-Neck Insulator
Image of LLAF4563AS Formed Wire Side Tie, F-Neck Insulator
play
play

Formed Wire Side Tie, F-Neck Insulator

Brand:

FARGO

Catalog ID:

LLAF4563AS

F-Neck Insulator Side Tie for 636, 715.5 and 795 ACSR- 795 AAC

For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application

Side Tie

Catalog Number

LLAF4563AS

Color Code

Green

EU RoHS Indicator

No

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452614

Dimensions

Length

29 in

Weight

.720 lb

Conductor Related

Conductor Diameter - Maximum

1.096

Conductor Diameter - Minimum

0.969

Conductor Diameter Range

0.969 - 1.096

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

300

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Side Tie Installation
play
Hubbell Power Systems Quick Wrap Side Tie Installation