HUBBELL
HPS_ID_QWSTC_PRODIMAGE
HPS_ID_QWSTC_PRODIMAGE
play
play

QUIK-WRAP™ Formed Wire Side Tie, C-Neck Insulator

Brand:

FARGO

Catalog ID:

QWSTC282

C-Neck Insulator QUIK-WRAP™ Side Tie for 556.5 and 636 ACSR; 636 and 700 AAC

For securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators. Fargo Quik-Wrap™ side ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product details

General

Application

Side Tie

Catalog Number

QWSTC282

Color Code

Blue

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359473473

Dimensions

Length

36 in

Weight

.720 lb

Conductor Related

Conductor Diameter - Maximum

0.968

Conductor Diameter - Minimum

0.859

Conductor Diameter Range

0.859 - 0.968

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

800

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Side Tie Installation
play
Hubbell Power Systems Quick Wrap Side Tie Installation