HPS_ID_QWSTC_PRODIMAGE
HPS_ID_QWSTC_PRODIMAGE
play
play

QUIK-WRAP™ Formed Wire Side Tie, F-Neck Insulator

Brand:

FARGO

Catalog ID:

QWSTF177

F-Neck Insulator QUIK-WRAP™ Side Tie for 3/0 ACSR, 3/0 AAC and 3/0 AAAC

For securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators. Fargo Quik-Wrap™ side ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application
Side Tie
Color Code
Orange
Insulator Throat Neck Type
F Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359497684

Dimensions

Length
27 in
Weight
.240 lb

Conductor Related

Conductor Diameter - Maximum
0.52
Conductor Diameter - Minimum
0.46
Conductor Diameter Range
0.46 - 0.52
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity
100
Pallet Quantity
1600

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Quick Wrap Side Tie Installation (VI05012E)
play
Hubbell Power Systems Side Tie Installation (VI5015E)