HUBBELL
LRO
LRO
play
play

Formed Wire Spool Tie

Brand:

FARGO

Catalog ID:

LRO4018AS

Spool Tie for 1/0 ACSR, 1/0 AAC, 1/0 AAAC- #4, #3 and #2 Plastic Jacketed

Spool Ties are used in applications where the spool insulator is mounted either horizontally or vertically and the conductor is alligned to sit in the groove of the insulator. Fargo LRO series formed wire spool ties are designed for use with ACAR, ACSR, AAC, AAAC, Compacted ACSR, & AWAC®.

  • For securing the conductor in the side groove of horizontally or vertically mounted spool insulators.
  • For 1-3/4” neck diameter interchangeable headstyle insulators
  • Recommended for use with ANSI Class 53-1, 53-2 & 53-3 Spool Insulators.

Product details

General

Application

Spool Tie

Catalog Number

LRO4018AS

Color Code

Yellow

EU RoHS Indicator

No

Insulator Throat Neck Type

Spool

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452546

Dimensions

Length

26 in

Weight

.240 lb

Conductor Related

Conductor Diameter - Maximum

0.405

Conductor Diameter - Minimum

0.358

Conductor Diameter Range

0.358 - 0.405

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

100

Pallet Quantity

2000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems - Spool Tie Installation
play
Hubbell Power Systems Quick Spool Tie Installation