HUBBELL
Image of STT90 SUPER TOP TIE™ Formed Wire Top Tie
Image of STT90 SUPER TOP TIE™ Formed Wire Top Tie
play

SUPER TOP TIE™ Formed Wire Top Tie

Brand:

FARGO

Catalog ID:

STT90

SUPER TOP TIE™ for 4/0 ACSR, 4/0 AAC and 4/0 AAAC

STT Super Top-Tie® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).

  • SUPER TOP TIE™ ties are used or securing the conductor in the top groove of vertical-mounted C, F and J-Neck interchangeable headstyle insulators and many non-standard pin and post insulators (single- or double-support) or on *ANSI 53-2 spool insulators (horizontal or vertical).
  • Semiconductor-rubber pad and high-density polyethylene on loops protect against abrasion of insulator, conductor and tie.
  • Fit is resilient and provides superior performance under galloping and aeolian vibration.

Product details

General

Application

Top Tie

Catalog Number

STT90

Color Code

Pink

Insulator Throat Neck Type

C, F, J Neck & Spool

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359053477

Dimensions

Dimensions

17.100 in x 1.321 in x 2.188 in

Height

2.188 in

Length

17.1 in

Weight

0.64 lb

Width

1.321 in

Conductor Related

Conductor Diameter - Maximum

0.584

Conductor Diameter - Minimum

0.517

Conductor Diameter Range

0.517 - 0.584

Conductor Type

ACSR, AAC and AAAC

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads

Specifications

Sales Drawings

Videos

play
Super Top Tie™ Line Ties for Pin, Post, and Spool Insulators