HUBBELL
Image of STT100 SUPER TOP TIE™ Formed Wire Top Tie
Image of STT100 SUPER TOP TIE™ Formed Wire Top Tie
play

SUPER TOP TIE™ Formed Wire Top Tie

Brand:

FARGO

Catalog ID:

STT100

SUPER TOP TIE™ for 266.8 ACSR, 266.8 AAC and 266.8 AAAC

STT Super Top-Tie® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).

  • SUPER TOP TIE™ ties are used or securing the conductor in the top groove of vertical-mounted C, F and J-Neck interchangeable headstyle insulators and many non-standard pin and post insulators (single- or double-support) or on *ANSI 53-2 spool insulators (horizontal or vertical).
  • Semiconductor-rubber pad and high-density polyethylene on loops protect against abrasion of insulator, conductor and tie.
  • Fit is resilient and provides superior performance under galloping and aeolian vibration.

Product details

General

Application

Top Tie

Catalog Number

STT100

Color Code

Green

EU RoHS Indicator

No

Insulator Throat Neck Type

C, F, J Neck & Spool

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359053354

Dimensions

Dimensions

17.000 in x 1.321 in x 2.233 in

Height

2.233 in

Length

17 in

Weight

0.64 lb

Width

1.321 in

Conductor Related

Conductor Diameter - Maximum

0.664

Conductor Diameter - Minimum

0.585

Conductor Diameter Range

0.585 - 0.664

Conductor Type

ACSR, AAC and AAAC

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

1050

Resources and downloads

Specifications

Sales Drawings

Videos

play
Super Top Tie™ Line Ties for Pin, Post, and Spool Insulators